RMB30
Rotary Magnetic Encoder Module
The RMB30 encoder module provides the functionality of the RM36 encoder in a compact component format for simple customer integration. With a large range of outputs and both 5 V and 24 V power supply variants the unit is easily integrated to existing electronics.
Features & Benefits
- 30 mm diameter circular module
- 24 V and 5 V power supply versions
- High speed operation to 30,000 rpm
- Absolute - to 13 bit resolution (8,192 counts per revolution)
- Industry standard absolute, incremental, analogue and linear output formats
- Accuracy to ±0.5°
- RoHS compliant
Product data
System
- Encoder type
- Absolute, Incremental
- Reading type
- Rotary
- Outputs
- Incremental, Linear current, Linear voltage, Open Collector, Push-pull, RS422, SSI
- Max. resolution
- 13 bit
- Accuracy
- Up to ±0.5°
- Maximum speed
- 30,000 RPM
- Hysteresis
- 0.18°
- Max. interpolation factor
- 8,192
Electrical
- Supply voltage
- Vdd = 20 V to 30 V DC, Vdd = 5 V ± 5 %, Vdd = 8 V to 26 V
- Current consumption
- < 50 mA
- Outputs
- Incremental, Linear current, Linear voltage, Open Collector, Push-pull, RS422, SSI
Environmental
- Operating and storage temperature
- down to –40 °C, up to +125 °C
- RoHS
- Compliant with EU Directive 2002/95/EC
Applications
Downloads
- pdf Data sheet: RMB30 angular magnetic encoder module (RMB30D01)
- pdf Installation guide: Table of recommended fastener tightening torques
- zip 3D model: RMB30
- zip 3D model: RMA magnetic actuator
- zip 3D model: RMH magnet
- zip 3D model: RMM Magnet for direct recessing in non-ferrous shafts
- pdf EC / UK / NI Declaration of conformity: RMB RMC RMF and RTB
- pdf Declaration of conformity EU RMM