RLS

RMB29

Rotary Magnetic Encoder Module

The RMB29 analogue encoder module is designed for direct integration to high volume OEM applications. The low cost 29 mm square PCB is provided with a connector for easy installation.

The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give one sine/cosine wave per revolution.

The RMB29 can be used in a wide range of applications including motor control and industrial automation.

Features & Benefits

  • 29 mm square module
  • 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Analogue sine/cosine output
  • Accuracy to ±0.5°
  • Low cost for OEM integration
  • RoHS compliant

Product data

System

Reading type
Rotary
Outputs
Commutation outputs: U, V, W, Signal amplitude: 1.1 V ± 0.2 V
Accuracy
Up to ±0.5°

Electrical

Supply voltage
Vdd = 5 V ± 5 %

Environmental

Temperature
Operating: -40 °C to +105 °C (limited by connector)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.