RM36
Rotary Magnetic Encoder
The RM36 is a high-speed magnetic rotary encoder designed for use in harsh industrial environments. The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.
The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP68. The RM36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.
Features & Benefits
- Accuracy to ±0.5°
- High speed operation to 30,000 rpm
- 36 mm diameter body
- Industry standard absolute, incremental and linear output formats
- Excellent immunity to IP68
- Non-contact, frictionless design
- Stainless steel body option
- Binary and decimal resolution options
- Simple installation
- Low inertia
- RoHS compliant
Product data
System
- Encoder type
- Absolute, Incremental
- Reading type
- Rotary
- Outputs
- Incremental, Linear current, Linear voltage, RS422, SSI
- Max. resolution
- 13 bit
- Accuracy
- Up to ±0.5°
- Maximum speed
- 30,000 RPM
- Hysteresis
- 0.18°
- Max. interpolation factor
- 8,192
Electrical
- Max. output load
- 30 mA
- Shock (non-operating)
- 1000 m/s2, 6 ms, 1/2 sine EN 60068-2-27:1993 (IEC 68-2-27:1987)
- Vibration (operating)
- 100 m/s2 max at 55 to 2000 Hz EN 60068-2-6:1996 (IEC 68-2-6:1995)
- Current consumption
- < 50 mA
- Connection
- ‘D’ type connector - 15 way Flying lead, ‘D’ type connector - 9 way Flying lead
- Outputs
- Incremental, Linear current, Linear voltage, RS422, SSI
Mechanical
- Mass
- Encoder unit 1 m cable (no connector) 85 g. Stainless steel variant 160 g.
Environmental
- EMC compliance
- EN 61326
- Humidity
- Operating: 80 % maximum relative humidity (non-condensing) (IEC 61010-1), Storage: 95 % maximum relative humidity (non-condensing) (IEC 61010-1)
- RoHS
- Compliant with EU Directive 2002/95/EC
Applications
Downloads
- pdf Data sheet: RM36 rotary magnetic encoder (RM36D01)
- pdf Installation guide: Table of recommended fastener tightening torques
- zip Installation drawing: RM36 encoder
- zip 3D model: RM36 module
- zip 3D model: RMA magnetic actuator
- zip Software for E201-9Q and E201-9S
- pdf Declaration of conformity EU RM-RE encoder
- pdf Declaration of conformity EU RMM