RLS

Axial Incremental

Magnetic Rings

The robust RLS axial magnetic incremental rings consist of an elastoferrite layer and a stainless steel hub. The elasto-ferrite layer is magnetised with 2 mm long alternating magnetic poles, which form an incremental magnetic pattern.


A unique reference mark can also be added to the incremental magnetic pattern.

Features & Benefits

  • Non-contact technology
  • Compatible with RLS LM and RLS RoLin family readheads
  • High speed operation
  • Easy mounting
  • Different shaft diameters available
  • Excellent resistance to dirt and dust
  • Unique or periodic reference mark

Product data

Mechanical

Available ring sizes (outer diameter)
19.5 mm, 24 mm, 26 mm, 34 mm, 45 mm, 49 mm, 50 mm, 61.3 mm, 80 mm, 100 mm

Environmental

Operating and storage temperature
CPE: -40 °C to +100 °C, HNBR: -40 °C to +160 °C
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.