RoLin™ linear incremental magnetic encoder system

Compare

RoLin™ linear incremental magnetic encoder system

More Views

The RoLinTM component level encoder system consists of an RLM readhead and a self-adhesive MS magnetic scale.

 

The actuator is a periodically magnetised scale with a pole length of 2 mm. State of the art position sensing assures highly repeatable position measurement under wide installation tolerances and temperature range.

 

The electronics inside the readhead enable high interpolation rates up to 13 bits and fault monitoring. The incremental outputs are re-timed to the chosen minimal edge separation time (from 0.12 µs).

The position information is output in incremental quadrature format with the option of a periodic reference mark (every pole) or a magnetised reference mark.

 

A wide range of resolutions is available: 0.244 µm, 0.488 µm, 1 µm, 2 µm, 5 µm, 10 µm, 50 µm, 125 µm.

The maximum traverse velocity depends on the chosen resolution and minimum edge separation time, to 4 m/s at 1 µm and to 40 m/s at 10 µm.

All output types (IC and HD)
Maximum length of MS scale 50 m
Pole length 2 mm
Available resolutions and maximum speed for linear application:

Part numbering

Resolution

(μm)

Counts / 2 mm

Maximum speed (m/s)

13B

≈ 0.244

8.192

1.82

0.91

0.23

0.11

0.06

0.03

0.02

0.01

0.01

12B

≈ 0.488

4.096

3.65

1.82

0.46

0.23

0.12

0.06

0.05

0.02

0.01

11B

≈ 0.976

2.048

7.30

3.65

0.91

0.46

0.24

0.12

0.10

0.05

0.02

2D0

1

2.000

7.47

3.73

0.93

0.47

0.24

0.12

0.10

0.05

0.02

1D6

1.25

1.600

9.33

4.67

1.17

0.58

0.30

0.16

0.12

0.06

0.03

10B

≈ 1.953

1.024

14.58

7.30

1.82

0.91

0.48

0.24

0.19

0.10

0.05

1D0

2

1.000

14.93

7.47

1.87

0.93

0.49

0.25

0.20

0.10

0.05

D80

2.5

800

18.67

9.33

2.34

1.17

0.61

0.31

0.25

0.12

0.06

09B

≈ 3.906

512

29.17

14.58

3.65

1.82

0.95

0.49

0.38

0.19

0.10

D50

4

500

29.87

14.93

3.73

1.87

0.97

0.50

0.39

0.20

0.10

D40

5

400

37.33

18.67

4.67

2.34

1.22

0.62

0.49

0.25

0.12

D32

6.25

320

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

08B

≈ 7.812

256

58.34

29.17

7.30

3.65

1.90

0.97

0.77

0.39

0.19

D20

10

200

74.67

37.33

9.33

4.67

2.43

1.24

0.98

0.50

0.25

D16

12.5

160

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

07B

15.625

128

80.00

58.34

14.58

7.30

3.81

1.94

1.53

0.77

0.39

D10

20

100

74.67

37.33

9.33

4.67

2.43

1.24

0.98

0.50

0.25

D08

25

80

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

06B

31.25

64

80.00

80.00

29.17

14.58

7.62

3.89

3.07

1.55

0.78

D04

50

40

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

05B

62.5

32

80.00

80.00

58.34

29.17

15.22

7.78

6.14

3.10

1.56

04B

125

16

n/a

80.00

80.00

58.34

30.43

15.56

12.28

6.19

3.11

03B

250

8

n/a

n/a

80.00

80.00

60.86

31.11

24.56

12.39

6.23

Minimum edge separation (μs)

0.07

0.12

0.50

1

2

4

5

10

20

Maximum count frequency (MHz)

15

8

2

1

0.5

0.25

0.2

0.1

0.05

Part numbering

K

A

B

C

D

E

F

G

H

 

Accuracy grade for MS scales ±40 μm/m
Linear expansion coefficient for MS scale ~ 17 × 10-6/K
Repeatability Better than unit of resolution for movement in the same direction
Hysteresis < 3 μm up to 0.2 mm ride height
Hand soldering (for pin variant only) Tmax 260 °C; tmax 5 s
RLM2DE – BiSS-C + Incremental, no line driver
Power supply 4.75 V to 5.5 V – voltage on readhead
reverse polarity protected
Current consumption < 25 mA
without load
Output signals
A, B, Z, Error, SLO
Saturation voltage hi (I = -4 mA) Vdd - 0.4 V
Saturation voltage lo (I = 4 mA) 0.4 V
Rise and fall time (cc = 50 pF) 60 ns
 Input signals
MA
Threshold voltage hi 2 V
Threshold voltage lo  0.8 V
Permissible MA clock frequency 8 MHz
Reference signal 1 or more square-wave pulse Z
Timeout (Tto) 1.5 μs
RLM2HD – Incremental, no line driver
Power supply 4.75 V to 5.5 V – voltage on readhead
reverse polarity protected
Current consumption < 25 mA
without load
Output signals
A, B, Z
Saturation voltage hi (I = -4 mA) Vdd - 0.4 V
Saturation voltage lo (I = 4 mA) 0.4 V
Rise and fall time (cc = 50 pF) 60 ns
Reference signal 1 or more square-wave pulse Z
RLM2IC – Incremental, RS422
Power supply 4.75 V to 5.5 V – voltage on readhead
reverse polarity protected
Current consumption < 30 mA
without load
Output signals
A, B, Z, A-, B-, Z
High level output voltage (IOH = –20 mA) > 2.4 V
Low level output voltage (IOL = 20 mA) < 0.4 V
Rise and fall time (cc = 50 pF) < 10 ns
Reference signal 1 or more square-wave pulse Z and its inverted pulse Z
RLM2SJ – SSI + Incremental, no line driver
Power supply 4.75 V to 5.5 V – voltage on readhead
reverse polarity protected
Current consumption < 25 mA
without load
Output signals
A, B, Z, Error, SLO
Saturation voltage hi (I = -4 mA) Vdd - 0.4 V
Saturation voltage lo (I = 4 mA) 0.4 V
Rise and fall time (cc = 50 pF) 60 ns
 Input signals
MA
Threshold voltage hi 2 V
Threshold voltage lo  0.8 V
Permissible MA clock frequency 4 MHz
Reference signal 1 or more square-wave pulse Z
Timeout (Tto) 20 μs
All output types (IC and HD)
Readhead housing material ZnAl4Cu1 - zamak 5
Mass Readhead 1.4 g (without flex), 1.6 g (with flex); magnetic scale MS05 30 g/m; for radial and axial rings refer to magnetic ring data sheet
All output types (IC and HD)
Temperature Operating     With flex cable: –20 °C to +85 °C
                      Without flex cable: –40 °C to +125 °C
Storage         -40 °C to +125 °C
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)

Features

  • Incremental quadrature
  • TTL output signals A, B and index Z
  • Resolutions from 125 µm to 0.244 µm
  • High speed operation
  • Bi-directional reference mark
  • High reliability from proven non-contact sensing technology
  • Pin / Flex options
  • RoHS compliant

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...
Lead time up to: 20 working days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.