RLS

RE22

Rotary Magnetic Shaft Encoder

The RE22 is a compact, high-speed rotary magnetic encoder designed for use in harsh environments. The traditional design allows for easy integration to existing machines.

The compact encoder body is just 22 mm in diameter and provides dirt immunity to IP53. The RE22 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working and instrumentation.

Features & Benefits

  • Power supply 5 V
  • Accuracy to ±0.3°
  • High speed operation to 30,000 rpm
  • Compact - 22 mm diameter body
  • Industry standard absolute, incremental and analogue output formats
  • Simple integration
  • RoHS compliant

Product data

System

Reading type
Rotary
Max. resolution
13 bit
Accuracy
±0.3°
Maximum speed
30,000 RPM

Electrical

Supply voltage
Vdd = 5 V ± 5 %
Connection
‘D’ type connector - 9 way Flying lead
Outputs
Analogue sine/cosine, Incremental, Linear voltage, SSI

Mechanical

Mass
Encoder unit 1 m cable (no connector) IP53 axial cable 68 g, side cable 60 g.

Environmental

EMC compliance
EN 61326
Temperature
Operating: −40 °C to +120 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.