RLS

RM36

Rotary Magnetic Encoder

The RM36 is a high-speed magnetic rotary encoder designed for use in harsh industrial environments. The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.

The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP68. The RM36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

Features & Benefits

  • Accuracy to ±0.5°
  • High speed operation to 30,000 rpm
  • 36 mm diameter body
  • Industry standard absolute, incremental and linear output formats
  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • Stainless steel body option
  • Binary and decimal resolution options
  • Simple installation
  • Low inertia
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Incremental, Linear current, Linear voltage, RS422, SSI
Max. resolution
13 bit
Accuracy
Up to ±0.5°
Maximum speed
30,000 RPM
Hysteresis
0.18°
Max. interpolation factor
8,192

Electrical

Max. output load
30 mA
Shock (non-operating)
1000 m/s2, 6 ms, 1/2 sine EN 60068-2-27:1993 (IEC 68-2-27:1987)
Vibration (operating)
100 m/s2 max at 55 to 2000 Hz EN 60068-2-6:1996 (IEC 68-2-6:1995)
Current consumption
< 50 mA
Connection
‘D’ type connector - 15 way Flying lead, ‘D’ type connector - 9 way Flying lead
Outputs
Incremental, Linear current, Linear voltage, RS422, SSI

Mechanical

Mass
Encoder unit 1 m cable (no connector) 85 g. Stainless steel variant 160 g.

Environmental

EMC compliance
EN 61326
Humidity
Operating: 80 % maximum relative humidity (non-condensing) (IEC 61010-1), Storage: 95 % maximum relative humidity (non-condensing) (IEC 61010-1)
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.