RLC2HD
Miniature Incremental Magnetic Encoder Module


RLC2HD is a PCB level incremental encoder sensor system consisting of a PCB sensor and magnetic scale or ring. It has been designed for embedded motion control applications as a position control loop feedback element in space constraint applications.
Features & Benefits
- Incremental quadrature TTL output signals A, B, Z
- Periodic, bidirectional index impulse
- Resolutions up to 0.244 µm
- Miniature design
- High speed operation
- RoHS compliant
Product data
System
- Maximum measuring length
- 50 m
- Encoder type
- Incremental
- Reading type
- Axial, Linear, Radial, Rotary
- Outputs
- Incremental
- Max. resolution
- 13 bit
- Accuracy grade for MS scales
- ±40 µm
- Repeatability
- < 1 μm
- Hysteresis
- < 3 μm (at 0.3 mm ride height)
- Pole length
- 2 mm
- Max. interpolation factor
- 8,192
Electrical
- Supply voltage
- 5 V ±0.25 V– voltage on readhead
- Current consumption
- < 20 mA
- Outputs
- Incremental
Mechanical
- Mass
- 1.25 g
Environmental
- RoHS
- Compliant with EU Directive 2002/95/EC
- Shocks (6 ms)
- 300 m/s2 (IEC 60068-2-27)
- Temperature
- Operating: –30 °C to +85 °C, Storage: –40 °C to +85 °C
- Vibrations (55 Hz to 2000 Hz)
- 300 m/s2 (IEC 60068-2-6)
Applications
Downloads
- pdfData sheet: RLC2HD miniature PCB level incremental magnetic encoder sensor system (RLCD03)
- pdfData sheet: 軸方向磁気インクリメンタルリング
- pdfData sheet: Axial incremental magnetic rings (MR01D01)
- pdfData sheet: MR Bonded Radial Incremental Magnetic Rings (MR02D02)
- pdfData sheet: MS Incremental Magnetic Scales (MSD01)
- pdfMaximum speed tables for axial magnetic rings
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: Accuracy of incremental linear encoder systems
- zip3D model: MR Bonded Radial Incremental Magnetic Rings
- zip3D model: Axial magnetic rings
- zip3D model: RLC2HD miniature encoder
- zip3D model: MS05 Magnetic Scale
- zip3D model: MS10 Magnetic Scale
- pdfDeclaration of conformity EU RoLin products
- pdfDeclaration of conformity EU cover foils
- pdfDeclaration of conformity EU MS AS WL HM MR FI