RLS

Artos™ Rotary

Absolute Magnetic Encoder System

Artos™ 平台的一部分 →
新品

Artos™ Rotary is a versatile absolute magnetic encoder system designed for precise angle and velocity control loops. This true-absolute system provides immediate position information immediately after power-on via serial protocols, eliminating the need for homing cycles. It is available in two form factors: a compact Board Level (PCB-A) design for space-constrained integrations and a Robust Enclosed housing for harsh industrial environments.

特点与优势

  • Instant Start-up: True-absolute technology ensures position data is valid immediately upon power-on.
  • Intelligent Self-Calibration: Built-in algorithms automatically compensate for mounting eccentricity to optimize system accuracy.
  • High-Speed Operation: Supports rotational speeds up to 30,000 rpm.
  • Responsive Control: Features low position latency of less than 1 µs and a high internal refresh rate of 91 kHz.
  • Flexible Installation: Large installation tolerances and an integrated setup LED simplify the mounting process.

产品数据

系统

编码器类型
绝对式磁旋转编码器
读取类型
径向
输出
BiSS-C, SSI
最大分辨率
最高可达23位(取决于磁环尺寸)
兼容性
SAR磁环(SAR057至SAR478)
最大旋转速度
最高可达30,000 RPM

电气

电源电压
5 V至30 V

环境

工作和存储温度
-40 °C至+85 °C

下载

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

链接已选中——按 Ctrl+C(Mac 上为 ⌘C)复制。