概述
Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle and velocity control loops. A highly reliable measurement principle and processing provide low position latency, high resolution and angular velocity. The robust design protects the readhead and magnetic ring from liquid ingress and high temperatures, so they remain undamaged even in extremely contaminated and hot environments.
优点
- True absolute system
- High accuracy and resolution
- Suitable for highly dynamic control loops
- Robust design and great EMC compatibility
- Rotational speeds up to 30,000 rpm
- SSI and BiSS communication protocols
- Compatible with solid rings
- Wide installation tolerances
- IP67 protection class
产品数据
系统
电气
环境
Speed calculator
Calculate maximum speed and determine product parameters based on your application.
下载
Notice to Our Visitors:
Due to a recent browsers update, some PDFs may not display correctly in certain browsers. Both our team and the developers (Chromium) are working on a fix. Meanwhile, please download PDFs and open them with Adobe Reader.
We apologize for any inconvenience and appreciate your patience.