Artos™ DBF
绝对式直线磁编码器系统


Artos™是一款绝对式磁编码器系统,作为一种角度/位置和速度控制回路反馈元件,应用于运动控制。高度可靠的测量原理和处理能力确保其具有较低的位置延迟、高分辨率和角/线速度。该编码器系统采用紧凑型PCB-A设计,重量轻,适合用于相对清洁环境中的有限空间应用。
特点与优势
- 真正的绝对式系统
- 高精度和分辨率
- 适合高动态控制回路
- SSI和BiSS C双向通信协议
- 转速最高可达30,000 rpm
- 兼容FlexAB
- 安装公差宽松
- 紧凑设计,配有水平或垂直连接器
产品数据
系统
- 编码器类型
- 绝对式
- 输出
- BiSS-C bidirectional
- 分辨率
- Up to 0.1 μm
- 兼容性
- FlexAB magnetic system
电气
- 电源电压
- 5 V至30 V
环境
- 工作和存储温度
- -40 °C至+85 °C
下载
- pdfData sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdfApplication note: Artos BiSS C Register Access (APP07)
- zip3D model: ACC097 Rolling tool for FlexAB DBR with ACC080
- zip3D model: ACC098 Rolling tool for FlexAB DBR
- zip3D model: DBF PCB-A readhead with horizontal connector
- zip3D model: DBF PCB-A readhead with vertical connector
- zip3D model: FlexAB™ for a 1-meter shaft diameter
- zip3D model: FlexAB™ joint with straight scale
- zipEncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zipSoftware for E201-9Q and E201-9S
- pdfEC / UK / NI Declaration of conformity: Artos
- pdfFlyer: FlexAB Absolute Magnetic Scale System for Large Diameters