product · 2024-11-03
New scale system FlexIN™ improves precision
We are pleased to announce the launch of FlexIN™, a new magnetic scale system for installation on large diameter shafts. It is an innovative product solution that works with the LM10 or LM15 magnetic incremental encoders and provides reliable motion control on shafts up to 3.5 metres in diameter.
FlexIN™ scales are designed for 360° measurement of the outside diameter of shafts and are available in various lengths. The scale is temperature-resistant from -40 °C to +85 °C and is therefore suitable for various industrial environments. The rubber-spring layer compensates for the thermal expansion of the substrate and has an integrated tensioning mechanism that offers reliability even in harsh environments.
The FlexIN™ scale is compatible with the LM10 or LM15 readheads. The system’s non-contact measuring principle guarantees a long service life and minimises maintenance requirements. The large installation tolerances of the compact readhead ensure simple and flexible installation process. While the LM10 readhead provides higher resolution and accuracy at a smaller reading distance, the LM15 readhead offers wider installation tolerances and supports higher speeds, which extends the versatility of FlexIN.
Key features and benefits include:
- Rubber-spring profile supported scale with built-in tensioning mechanism.
- Wide operating temperature range, ideal for various industrial environments.
- Designed for outside diameter installations, suitable for large shafts.
- Suitable for shaft diameters from 350 mm to 3,500 mm.
- Full circle measurements for continuous and precise control.
- Compensation for thermal expansion of the substrate for consistent performance.
- Large permissible shaft diameter tolerance of ±0.2 mm.
FlexIN™ can be used in applications that require reliable position and speed control, such as wind turbines, communication antennas and CT scanners.
The new product can already be ordered via the RLS webshop. To help customers select the most suitable encoder for their specific requirements, RLS offers a user-friendly online configurator that simplifies the ordering process. In addition, customers can access comprehensive documentation via the RLS website, including detailed data sheets and 3D models for all variants.
If you would like more information about FlexIN™, please contact us or visit /ko/flexin-magnetic-scale-system-for-large-diameters.