RLS

LinACE™

InAxis Linear Absolute Magnetic Shaft Encoder

LinACE™ is an extremely robust absolute linear cylindrical encoder system designed to be integrated into the servomechanism as a transducer, providing accurate measurements with excellent resolution and repeatability. It can be used as a control device or integrated directly into hydraulic, pneumatic, electromechanical actuators and linear motors as a position or velocity feedback element.

Read more about LinACE

Features & Benefits

  • Resolution up to 0.5 μm
  • Measuring length up to 450 mm
  • Accuracy to ±5 μm
  • Asynchronous serial, PWM, SSI and BiSS interface
  • Built-in self-monitoring
  • Integral bearings
  • Small footprint
  • Suitable for highly dynamic control loops

Product data

System

Encoder type
True absolute encoder
Outputs
Asynchronous serial, BiSS, PWM, SSI
Resolution
0.5 μm, 1 μm, 5 μm, 10 μm
System accuracy
Up to ±5 µm
Maximum speed
5 m/s
Repeatability
Better than unit of resolution
Hysteresis
Less than unit of resolution (without mechanical assembly influence)

Electrical

ESD protection
HBM, Class 2, max. 2 kV (on connection side)
Supply voltage
4.5 V to 5.5 V – voltage on readhead. Consider voltage drop over cable
Set-up time
200 ms (after switch-on)
Current consumption
Typ. 100 mA, max. 120 mA

Environmental

Humidity
0 to 70 % non-condensing
Operating and storage temperature
–30 °C to +105 °C (high flex cable: –20 °C to +80 °C)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.