Overview
RLM is a component-level encoder system consisting of a RLM readhead and a magnetic scale or ring. It is designed as a position control loop element for embedded motion control applications. The encoder also has a self-diagnostic function for error detection.
Features
- Miniature design
- Unique or periodic bidirectional reference mark
- Incremental ABZ TTL or RS422, BiSS C or SSI output
- Suitable for use with linear scales, radial and axial rings
Benefits
- High system accuracy up to ±10 μm
- High-speed operation
- Non-contact and wear-free measuring principle
- Pin or flexible cable option
Product data
System
Electrical
Environmental
Applications
Downloads
Notice to Our Visitors:
Due to a recent browsers update, some PDFs may not display correctly in certain browsers. Both our team and the developers (Chromium) are working on a fix. Meanwhile, please download PDFs and open them with Adobe Reader.
We apologize for any inconvenience and appreciate your patience.