概述
产品数据
系统
分辨率
12位
精度
±0.5°
Commutation and Incremental outputs
U, V, W, A+, A-, B+, B-, Z+, Z- (RS422)
Analogue outputs
One sin/cos per revolution, single-ended and differential
电气
电源电压
5 V ?10 %
电流消耗
典型值30 mA
机械
Available ring sizes (inner diameter)
12mm, 22mm, 30mm
环境
外部磁场
读数头上方最大±3 mT(DC或AC)
湿度
0至70%非冷凝
工作和存储温度
–40 °C至+105 °C (with connector), –40 °C至+125 °C (with connector)
应用
下载
Notice to Our Visitors:
Due to a recent browsers update, some PDFs may not display correctly in certain browsers. Both our team and the developers (Chromium) are working on a fix. Meanwhile, please download PDFs and open them with Adobe Reader.
We apologize for any inconvenience and appreciate your patience.