Absolute encoders

LA11 absolute magnetic encoder system

  • True absolute system
  • High accuracy
  • Resolutions up to 0.244 µm
  • Axis lengths up to 16.3 m
  • Speeds up to 7 m/s at 0.977 µm resolution
More info

LMA10 linear absolute magnetic system

  • True absolute system
  • Suitable for high dynamic control loops
  • High accuracy
  • Resolutions to 0.244 µm
More info

LinACE™ absolute linear shaft encoder

  • True absolute system
  • Resolution to 0.5 μm
  • Length up to 500 mm (320 mm for shaft diameter 4 mm)
  • Speed up to 5 m/s
More info