Overview
RLB is a PCB level incremental encoder sensor system consisting of a PCB sensor and magnetic scale or ring. It has been designed for embedded motion control applications as a position control loop feedback element in space constraint applications.
Features
- Incremental quadrature TTL output signals A, B, Z
 - Periodic, bidirectional index impulse
 - Resolutions from 0.244 µm
 
Benefits
- Miniature design
 - High speed operation
 - Flex cable connection
 - RoHS compliant
 
Product data
System
Electrical
Mechanical
Environmental
Speed calculator
Calculate maximum speed and determine product parameters based on your application.