Ring
5 products
New
Orbis™
Rotary Magnetic Encoder Module
Max. resolution
14 bit
Outputs
ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
Bonded Radial Incremental
Magnetic Rings
Operating and storage temperature
-40 °C to +85 °C
LM13
Incremental Magnetic Encoder
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLC2IC
Miniature Incremental Magnetic Encoder Module
Encoder dimension
4 mm × 13.5 mm × 20 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
Axial Incremental
Magnetic Rings
Operating and storage temperature
CPE: -40 °C to +100 °C, HNBR: -40 °C to +160 °C
Available ring sizes (outer diameter)
19.5 mm, 24 mm, 26 mm, 34 mm, 45 mm, 49 mm, 50 mm, 61.3 mm, 80 mm, 100 mm
No products in this category.