Overview
Orbis™ family is extended by Analogue, Incremental and Commutation through-hole encoders. Orbis Analogue provides sinusoidal outputs with a single sine/cosine period per revolution. Orbis (Ux output) is designed for use in motor applications requiring both A, B, Z incremental and U, V, W commutation signals.
Installation is simplified by one-time programming of the zero position, which eliminates the need for careful encoder adjustment.
Features
- 5 V power supply
- Analogue output with one sin/cos per revolution
- Incremental with 4096 cpr
- UVW up to 16 poles
Benefits
- Wide installation tolerances
- Through-hole design
- Zeroing function
- Non-contact, frictionless design
Contact us
Product data
System
Electrical
Mechanical
Environmental
Applications
Downloads
Notice to Our Visitors:
Due to a recent browsers update, some PDFs may not display correctly in certain browsers. Both our team and the developers (Chromium) are working on a fix. Meanwhile, please download PDFs and open them with Adobe Reader.
We apologize for any inconvenience and appreciate your patience.