We will soon introduce the AksIM-4™ absolute encoder with HIPERFACE DSL®® (HDSL) protocol. This upcoming product will combine the proven capabilities of the AksIM-4™ series with seamless one-cable connectivity for servo motor applications – setting a new benchmark for compact, high-resolution motor feedback systems.
Read MoreAksIM-4™ with HIPERFACE DSL® protocol: Market-leading absolute encoder, soon even easier to integrate in servo motor applications
September 18, 2025 11:49:25 AM CEST
AksIM-4™ Dual Concentric: Ultra-Thin Dual Absolute Encoder for Motor and Joint Feedback
February 11, 2026 9:22:16 AM CET
RLS, a leading global supplier of high-performance encoders, is launching the AksIM-4™ Dual Concentric off-axis rotary absolute magnetic encoder, a new ultra-thin absolute encoder that integrates two absolute encoders into a single compact device, specifically designed to meet the growing integration challenges of modern robotic joints and advanced motion systems.
Read MoreRLS introduces new outputs for the Orbis™ Rotary Magnetic Encoder System
October 11, 2024 3:46:44 PM CEST
RLS, a global leader in magnetic encoders, is pleased to announce the introduction of three new outputs for its Orbis™ Rotary Magnetic Encoder System, further enhancing the versatility and precision of its proven product family.
Read MoreNew scale system FlexIN™ improves precision
November 4, 2024 1:16:00 AM CET
We are pleased to announce the launch of FlexIN™, a new magnetic scale system for installation on large diameter shafts. It is an innovative product solution that works with the LM10 or LM15 magnetic incremental encoders and provides reliable motion control on shafts up to 3.5 metres in diameter.
Read MoreIntroducing Artos - A Magnetic Absolute Encoder System for Linear, Partial Arc or Rotary Applications
April 5, 2024 12:55:35 PM CEST
Artos is a versatile and reliable encoder system that provides precise position and speed control in a wide range of motion control applications. Its advanced magnetic technology ensures accurate and consistent measurement, while its robust design makes it suitable for use in harsh environments.
Read MoreNEW RoLin™ component magnetic encoder system
November 26, 2010 12:00:00 AM CET
RoLin™ is a component level encoder system consisting of an RLM readhead and MS magnetic scale or MR ring. It has been designed for embedded motion control applications as a position control loop feedback element.
Read MoreNew RLS miniature sensors for space constraint applications
January 9, 2015 3:23:36 PM CET
RLS announces the launch of high performance miniature encoder sensors for embedded OEM motion control applications. With their miniature and lightweight design they are perfect for medical applications, optics positioning, robot control, 3D printers, gimbals and hand held devices.
Read MoreThe new LM13 magnetic ring encoder joins the proven family of rotary and linear magnetic encoders made by RLS
December 17, 2008 12:00:00 AM CET
The new LM13 magnetic ring encoder consists of a compact sealed readhead and a magnetised ring of a diameter of 100.5 mm. The readhead can ride at up to 1.5 mm from the ring's surface.
Read MoreThe new LM13 linear encoder system features a compact readhead and a large range of resolutions from 250 µm to 1 µm
December 17, 2008 12:00:00 AM CET
The new LM13 linear magnetic encoder system features a small and compact readhead which rides above a magnetised scale at a distance of up to 1.5 mm.
Read MoreNEW Commutation encoder solutions
May 23, 2011 12:00:00 AM CEST
The OnAxis™ commutation magnetic rotary encoder range is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W commutation signals
Read MoreNEW E201 USB encoder interface
April 15, 2011 12:00:00 AM CEST
The E201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. The E201 replaces the P201 interface.
Read MoreThe new LM15 linear encoder provides ride heights to 4 mm
May 25, 2009 12:00:00 AM CEST
The New LM15 linear magnetic encoder brings up to 100 m travel to demanding high-speed applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 4 mm from the self adhesive magnetic strip scale.
Read MoreNEW 12 bit encoder for digital motor control
May 13, 2009 12:00:00 AM CEST
RLS’ new AM4096 magnetic encoder IC takes proven on-axis encoder technology a step further with increased functionality and reduced costs. The OnAxis™ technology is used in many demanding motor and control applications where traditional encoder technologies might fail.
Read MoreThe new LM10 linear encoder joins the proven family of rotary magnetic encoders made by RLS
November 18, 2007 12:48:00 PM CET
The New LM10 linear magnetic encoder brings 100 m travel and fit-and-forget reliability to demanding high-speed, precision applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 1.5 mm from the self adhesive magnetic strip scale.
Read MoreNew generation position encoders for harsh environments
April 11, 2014 12:48:00 PM CEST
Traditional optical encoders are essential components in motion control systems. However, for
reliable operation it is necessary to protect them from harsh environments. This limits the diversity
of applications where encoders can be deployed and can add substantial cost – until now.
Developed by RLS d.o.o., a new line of high-performance magnetic encoders provide many of the
features of optical encoders but without increased robustness.
A 20 bit absolute magnetic ring encoder by RLS
April 14, 2014 12:48:00 PM CEST
RLS with its associate company Renishaw announce the availability of the new AksIM true absolute magnetic rotary encoder for embedded OEM motion control applications. With up to 20 bit resolution and zero hysteresis in a unique through-bore configuration, AksIM sets a new standard for magnetic encoder performance and value.