| Back-adhesive tape | VHB |
| Property | F9469PC (3M) |
| Type of self adhesive tapes | Adhesive transfer |
| Peel adhesion (on stainless steel) | 1400 N/m |
| Overall thickness (without liner) | 130 μm |
| Temperature resistance | –40 °C to +149 °C |
| Chemical resistance |
Good to gasoline; JP-4 |
| UV resistance | Excellent |
Refer to 3M technical Bulletin "Surface Preparation for 3M™ VHB™ Tape Applications" for additional information or Magnetic ring data sheet.
Didn’t find what you were looking for? Contact us for more info.