RLS

AM4096

12 bit Rotary Magnetic Encoder IC

Within the miniature chip is the processing circuitry to provide outputs in absolute SSI, incremental, linear voltage, tacho and UVW formats with resolutions to 12 bit. The zero position can also be selected at point of installation.

The AM4096 can be used in a wide range of non-contact position or velocity measurements, such as motor motion control and commutation, robotics, camera positioning, various encoder applications, battery powered devices and other demanding high resolution applications.

Features & Benefits

  • Contactless angular position encoding over 360°
  • Selectable resolutions to 12 bit
  • Programmable zero position
  • 3 V or 5 V power supply
  • Extended operating temperature range (-40 °C to 125 °C)
  • SSOP28 package or QFN32 package
  • High speed operation
  • Power save mode
  • Integrated EEPROM
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Analogue sinusoidal, Commutation outputs: U, V, W, Incremental, Linear voltage, SSI, Tacho output, Two wire interface (TWI) output
Programmable resolution
Up to 12 bit
Maximum speed
60,000 RPM
Hysteresis
0.12° typ.

Electrical

Supply voltage
5 V or 3 V

Environmental

RoHS
Compliant with EU Directive 2002/95/EC

Applications

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.