RLS

Torks

Torque sensor

The torque sensor is a strain-gauge-based device designed for installation in applications with limited space where torque measurement is required. The design allows integration with harmonic (strain wave) gearing.

Merkmale & Vorteile

  • Integrated torque sensing
  • Strain-gauge-based torque measurement
  • Compact low-profile design
  • Harmonic gearing compatible
  • Space-saving integration
  • High-precision feedback
  • Improved motion control
  • Reliable real-time measurement

Produktdaten

System

Kommunikation
BiSS C oder anderes digitales Protokoll
Drehmomentauflösung
16 bit
Drehmomentgenauigkeit
1 % des Nennbereichs
Bandbreite
1 kHz
Nennbereich
±100 Nm
Maximal messbares Drehmoment
±140 Nm

Anwendungen

Downloads