概述

The RM44 / RM58 is a non-contact magnetic encoder with two independent outputs and no common connections between two devices. The redundancy is realized only on the sensor and driver side. The encoder uses only one magnet (D7xH4 mm). The encoders are suitable for demanding applications that require a higher level of safety.

特性

  • Accuracy to ±0.5°
  • Dual incremental outputs
  • Resolution up to 4,096 cpr
  • 5 V power supply versions
  • High speed

优点

  • Redundancy for safety applications
  • Industry standard output formats
  • Excellent degree of protection to IP68
  • For high volume OEM applications


配置并购买 配置 规格手册

产品数据

系统

编码器类型
Incremental (for other outputs contact RLS)
读取类型
旋转
最大分辨率
12位
精度
达±0.5°
最高速度
30,000 RPM

电气

电源电压
5 V
电流消耗
Typ. 30mA for each encoder
输出
Encoder 1: A B Z, RS422 line driver
Encoder 2: A B Z, RS422 line driver

机械

编码器外壳材料
Zamak
磁体材料
SmCo (Sm2Co17),NiCuNi涂层
最大电缆长度
10 m

环境

符合EMC(电磁兼容性)标准
EN 61326
IP保护
Up to IP68
温度
Operating: RM: –40 °C to +125 °C (IP64), RM: –40 °C to +85 °C (IP68)
更多信息请参阅规格手册

应用

下载

US$ 13.02