AksIM-4™ Vector
Off-Axis Rotary Absolute Magnetic Encoders
The AksIM-4 Vector is a non-contact, high-performance off-axis absolute rotary encoder that integrates two sensors reading a single ring, to deliver enhanced accuracy and continuous operation in the most demanding applications.
A hollow ring, true absolute functionality and high-speed operation make this encoder suitable for a wide range of applications. By reading the ring with two sensors integrated in a single readhead, the encoder automatically compensates for ring mounting eccentricity, delivering high-end accuracy without additional effort. In the event of one sensor being compromised, the encoder continues to output valid position from the remaining sensor together with a warning flag, allowing the controller to react to the mode change rather than losing position.
特点与优势
- True absolute system
- Eccentricity compensated by design
- Resolution up to 22 bits
- Low profile, non-contact
- Integrated status LED
- High repeatability
- Simple installation and easy connection
- BiSS C communication interface
- Two-sensor architecture for continuous operation