LM15 linear magnetic encoder system

The LM15 linear magnetic encoder system has been designed for use in harsh and unfriendly environments.

Overview

Introduction

The LM15 features a compact sealed readhead that rides at up to 4 mm from the self-adhesive magnetic strip scale, which brings 100 m travel.

Simple to install, the LM15 features an integral set-up LED on the readhead, wide installation tolerances and an applicator tool for the adhesive-backed magnetic scale. A bidirectional reference is provided that can be actuated by a preset mark integrated within the scale or periodically every 5 mm.

The encoders come in digital output variants and offer a range of customer selectable resolutions 5 µm, 10 µm, 25 µm, 50 µm, 125 µm and 625 µm. The LM15 is capable of velocities up to 50 m/s; even at 25 µm resolution it is capable of more than 42 m/s.

Engineered for extreme service, the solid-state LM15 linear encoders operate from -20 °C to +85 °C, have water-proof sealing to IP68 and are highly resistant to shock, vibrations and pressure. The robust magnetic scale is also resistant to a range of chemicals commonly found in industry. The non-contact, frictionless design eliminates wear while reducing hysteresis for high precision at high speeds and acceleration.

The LM15 encoders bring reliable solutions to tough, hard-working applications including woodworking, stone-cutting, sawing, metalworking, textiles, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic assembly equipment etc.

Features

  • Easy to install with wide installation tolerances
  • Ride height from 0.1 mm to 4 mm
  • Resolutions from 625 µm to 5 µm
  • High speed operation
  • Excellent dirt immunity
  • Integral set-up LED
  • Axis lengths of up to 100 m
  • Industry standard digital outputs
  • Bidirectional reference mark
  • TRS track system compatible
  • Distance coded reference mark compatible

Documentation

Doc. no. Issue Description Type Size
LM15D01 1 LM15 Data sheet PDF File 877 KB
LM15D02 1 LM15 Installation Guide PDF File 833 KB
LM10D02 5 MS magnetic scale installation guide PDF File 607 KB
LM10D14 1 End Clamp Kit Installation Guide PDF File 381 KB
LM15-3D / LM15 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 731 KB
LM15-D01 / LM15 Installation Drawing (.dwg, .dxf) WinRAR ZIP archive 111 KB

Accessories

Further information on the accessories can be found in the datasheet under the Documentation tab.


Applicator tool for magnetic scale

Applicator tool for magnetic scale

This applicator tool can be mounted in place of any RLS LM15 readhead and uses motion of the axis to apply the MS15 tape scale parallel to the guideway. The installation guide can be found in the Documentation tab.
Part number: LM10ASC00


End clamps for magnetic scale

End clamps for magnetic scale

The end clamps have been designed to anchor the ends of the MS magnetic scale. The installation guide can be found in the Documentation tab.
Part number: LM10ECL00



TRS track system

TRS track system

The TRS track system has been designed for applications which demand that the scale be removed easily. The magnetic scale is simply inserted in the aluminium track section. More information can be found under Related products.

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.


Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
LM15
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.