LM13 magnetic ring encoder system

The LM13 is a contactless high-speed ring encoder designed for use in harsh and unfriendly environments.

Overview

Introduction

The LM13 features a compact sealed readhead and and a magnetised ring of a diameter of 100.5 mm. The readhead can ride at up to 1.5 mm from the ring's surface.

Simple to install, the LM13 features an integral set-up LED on the readhead and wide installation tolerances.

The encoder comes in digital output variants and offers a range of customer selectable interpolation factors which offer resolutions from 1,280 to 327,680 counts per revolution. The LM13 is capable of velocities up to 25,000 revolutions per minute.

Engineered for extreme service, the solid-state LM13 ring encoder operates from -10 °C to +80 °C, has water-proof sealing to IP68 and is highly resistant to shock, vibrations and pressure. The robust magnetic ring is also resistant to a range of chemicals commonly found in industry. The non-contact, frictionless design eliminates wear while reducing hysteresis giving precision at high speeds and accelerations.

The LM13 encoder system brings reliable solutions to tough, hard-working applications including woodworking, stone-cutting, sawing, metalworking, textiles, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic assembly equipment etc.

Features

  • Compact readhead
  • Resolutions from 1,280 to 327,680 counts per revolution
  • High speed operation to 25,000 revolutions per minute
  • Excellent dirt immunity
  • Integral set-up LED
  • High reliability from proven non-contact sensing technology
  • Industry standard digital outputs

Documentation

Doc. no. Issue Description Type Size
LM13D01 2 LM13 Ring Data sheet PDF File 600 KB
LM13D07 2 LM13 Ring Installation Guide PDF File 603 KB
LM13-ring-3D / LM13 ring 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 1211 KB

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.


UPRG01 programming interface

P201 interface

The UPRG01 is a programming interface for use with compatible encoders. It connects simply to a computer via a USB port. For more information on the product click here.

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
LM13RING
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.

LM13_linear



LM10 system