LM13 linear magnetic encoder system with DPI resolution

The LM13 with DPI resolution is a contactless high-speed linear magnetic encoder system that has been designed for DPI applications.

Overview

Introduction

The system features a compact sealed readhead that rides at up to 1.5 mm from the self-adhesive magnetic strip scale, which brings up to 100 m travel.

Simple to install, the LM13 features an integral set-up LED on the readhead, wide installation tolerances and an applicator tool for the adhesive-backed magnetic scale. A bidirectional reference is provided that can be actuated either by a preset mark integrated within the scale or by adding a reference sticker on top of the scale with the help of a self aligning installation tool.

The encoder comes in digital output variants and offers a range of customer selectable resolutions from 25,600 dpi to 100 dpi.

Engineered for extreme service, the solid-state LM13 linear encoder operates from -10 °C to +80 °C, has water-proof sealing to IP68 and is highly resistant to shock, vibrations and pressure. The robust magnetic scale is also resistant to a range of chemicals commonly found in industry. The non-contact, frictionless design eliminates wear while reducing hysteresis giving precision at high speeds and accelerations.

Features

  • Compact readhead
  • Resolutions from 25,600 dpi to 100 dpi
  • Stick-on reference mark
  • High speed operation
  • Excellent dirt immunity
  • Integral set-up LED
  • Axis lengths of up to 100 m
  • High reliability from proven non-contact sensing technology
  • Industry standard digital output options
  • TRS track system compatible
  • Distance coded reference mark compatible

Documentation

Doc. no. Issue Description Type Size
LM13D04 1 LM13 DPI Data sheet PDF File 648 KB
LM13D03 1 LM13 Linear Installation Guide PDF File 673 KB
LM13D10 1 LM13ASC00 Installation Guide PDF File 255 KB
LM10D14 1 End Clamp Kit Installation Guide PDF File 381 KB
LM13-dpi-3D / LM13 dpi 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 678 KB

Accessories

Further information on the accessories can be found in the datasheet under the Documentation tab.


Stick-on reference mark

Stick-on reference mark

The stick-on reference mark can be easily applied to the magnetic scale.
Part number: LM10SRM00



Applicator tool for stick-on reference mark

Applicator tool for stick-on reference mark

This applicator tool helps you to position the stick-on reference mark at the required position.
Part number: LM10ARM00



Applicator tool for magnetic scale

Applicator tool for magnetic scale

This applicator tool can be mounted in place of any RLS LM13 readhead and uses motion of the axis to apply the MS10 tape scale parallel to the guideway.
Part number: LM13ASC00


End clamps for magnetic scale

End clamps for magnetic scale

The end clamps have been designed to anchor the ends of the MS magnetic scale. The installation guide can be found in the Documentation tab.
Part number: LM10ECL00



TRS track system

TRS track system

The TRS track system has been designed for applications which demand that the scale be removed easily. The magnetic scale is simply inserted in the aluminium track section. More information can be found under Related products.

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.


UPRG01 programming interface

P201 interface

The UPRG01 is a programming interface for use with compatible encoders. It connects simply to a computer via a USB port. For more information on the product click here.

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
LM13DPI
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.