RLS Services – Wafer Probing and Chip-on-Board Packaging Solutions
From wafer sorting to COB assembly, we enable fast, reliable and traceable chip manufacturing in Europe.
RLS Services – Wafer Probing and Chip-on-Board Packaging Solutions
From wafer sorting to COB assembly, we enable fast, reliable and traceable chip manufacturing in Europe.
Our capabilities
Wafer sort
- Fully automated wafer probing
- Test range from −40 °C to +150 °C
- Heatmaps, Cp/Cpk analysis, .csv data export
- Custom test electronics and fixtures
Wafer dicing
- Automatic wafer dicing
- Wafer size up to 8"
- High-precision cutting with ±3 µm accuracy
- 8 inch Disco type frames
Die attach
- ±10 µm placement accuracy
- Programmable bond force
- Shear test for quality assurance
- Conductive or nonconductive adhesive
Wire bonding
- Ultrasonic bonding with up to 7 wires/sec
- Al wire
- Pull testing for quality assurance
- Plasma cleaning
Encapsulation
- Precise material dispensing with closed control loop
- Underfill, globtop, dam & fill
- High temperature encapsulation materials
- Optical clear encapsulation possible
Why choose RLS?
European quality, faster delivery
Avoid long shipping times and customs delays — all packaging is performed locally in our 200 m² ISO 8 clean room, ensuring fast, reliable turnaround across the EU.
End-to-end in-house packaging
From wafer to reel, we handle the entire process — including dicing, bonding, encapsulation, and tape & reel — for consistent quality and full traceability.
Custom engineering and tooling expertise
We support your project from design-for-test to substrate selection, with in-house fixture development and advanced chip-on-board and optical integration capabilities.
Scalable pilot production
Perfect for prototyping, MPW runs, or low-volume production — ideal for medical, industrial, and automotive applications.
Responsive local support
Work directly with our engineering team — no time zone delays or language barriers.
Industries we serve
Medical technology
Automotive industry
Industrial sensors and IoT
MEMS, photonics and custom ASICs
We use cookies
RLS uses cookies to make the site work, to understand how it is used, and to measure our advertising. Necessary cookies are always on. Everything else runs only if you allow it. Cookie policy