Shaftless
8 products
RM16
Super Small Incremental and Absolute Encoder
Accuracy
±0.5°
Encoder type
Absolute, Incremental
Hysteresis
0.17°
RM08
Miniature Rotary Magnetic Encoder
Accuracy
±0.3°
Encoder dimension
8 mm diameter body
Encoder type
Absolute, Incremental
Max. resolution
12 bit
Maximum speed
30,000 RPM
Upcoming
RMC08
Super Small Non-contact Rotary Encoder
Accuracy
Up to ±0.3°
Encoder dimension
8 mm diameter body
Encoder type
Absolute, Incremental
Max. resolution
14 bits SSI, 13 bits incremental
Maximum speed
30,000 RPM
RM22
Rotary Magnetic Encoder
Encoder dimension
22 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
RM36
Rotary Magnetic Encoder
Encoder dimension
36 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
New
RM44 / RM58
Rotary Magnetic Encoder
Encoder type
Absolute, Incremental
Max. resolution
14 bit
Maximum speed
30,000 RPM, 60,000 RPM
RMC22
Rotary Commutation and Incremental Magnetic Encoder
Encoder dimension
22 mm
Encoder type
Incremental
Max. resolution
12 bit
Maximum speed
30,000 RPM
RMC35
Rotary Commutation and Incremental Magnetic Encoder
Encoder dimension
35 mm
Encoder type
Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
No products in this category.