RTB28
High Resolution Magnetic Encoder
The RTB28 high-resolution magnetic encoder features 18-bit resolution in an ultra-compact square 28 mm encoder board, delivering exceptional precision in the smallest footprint. Its compact and lightweight design makes it ideal for applications such as printing, industrial automation, motor control and instrumentation.
Features & Benefits
- Based on TMR sensor
- Incremental resolution up to 18 bit
- UVW signals for commutation up to 256 pole pairs
- Zeroing function
- Simple and fast installation
- Non-contact, frictionless design
- Miniature design, square 28 mm
- Long-term reliability
- No hysteresis
Product data
System
- Max. resolution
- 18 bit
- Maximum speed
- 30,000 RPM
Electrical
- Supply voltage
- Vdd = 5 V ± 5 %
Environmental
- Temperature
- Operating: -40 °C to +105 °C (limited by connector)