Overview

The RMB20 encoder module provides the functionality of the RM22 encoder in a compact component format for simple customer integration. With a PCB diameter of only 20 mm the module fits into miniature designs.

Features

  • 20 mm diameter circular module
  • 5 V power supply
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)

Benefits

  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Analogue sine/cosine, Binary parallel, Incremental, Linear voltage, RS422, SSI
Accuracy
Up to ±0.5°
Maximum speed
60,000 RPM
Repeatability
≤ 0.07°
Hysteresis
0.18°, 0.45°
Max. interpolation factor
8,192

Electrical

Supply voltage
Vdd = 5 V ± 5 %
Current consumption
Max. 35 mA
Connection
Molex 501568-1107 or soldering pads (through holes)
Outputs
Analogue sine/cosine, Binary parallel, Incremental, Linear voltage, RS422, SSI

Environmental

Operating and storage temperature
down to –40 °C, up to +125 °C
RoHS
Compliant with EU Directive 2002/95/EC
More info in Data sheet

Applications

Downloads