RLC2IC
Miniature Incremental Magnetic Encoder Module


RLC2IC is a PCB level incremental encoder sensor system consisting of a PCB sensor and a magnetic scale or a ring. It has been designed for embedded motion control applications as a position control loop feedback element in space-constrained applications.
The information carrier is a periodically magnetised scale with a pole length of 2 mm. Radial or axial reading of the ring is possible.
Features & Benefits
- Incremental quadrature A, B, Z (RS422)
- Unique or periodic bidirectional index impulse
- Resolutions up to 622,592 cpr for rotary applications (76 pole ring)
- Miniature design
- High speed operation
- RoHS compliant
Product data
System
- Encoder type
- Incremental
- Reading type
- Axial, Linear, Radial, Rotary
- Outputs
- Incremental, RS422
- Max. resolution
- 13 bit
- Accuracy grade for MS scales
- ±40 µm
- Repeatability
- Better than unit of resolution for movement in the same direction
- Hysteresis
- < 2 µm up to 0.2 mm ride height
- Pole length
- 2 mm
- Max. interpolation factor
- 8,192
- Maximum length for MS scale
- 50 m
Electrical
- Supply voltage
- 5 V ±0.25 V– voltage on readhead
- Current consumption
- < 30mA
- Outputs
- Incremental, RS422
Mechanical
- Mass
- RLC readhead 1.25 g; magnetic scale MS05 30 g/m; for radial and axial rings refer to magnetic ring data sheet
Environmental
- RoHS
- Compliant with EU Directive 2002/95/EC
- Shocks (11 ms)
- 300 m/s2 (IEC 60068-2-27)
- Vibrations (55 Hz to 2000 Hz)
- 300 m/s2 (IEC 60068-2-6)
Applications
Downloads
- pdfData sheet: 軸方向磁気インクリメンタルリング
- pdfData sheet: RLC2IC Miniature Incremental Magnetic Encoder Module (RLCD02)
- pdfData sheet: Axial incremental magnetic rings (MR01D01)
- pdfData sheet: MR Bonded Radial Incremental Magnetic Rings (MR02D02)
- pdfData sheet: MS Incremental Magnetic Scales (MSD01)
- pdfMaximum speed tables for axial magnetic rings
- zip3D model: MR Bonded Radial Incremental Magnetic Rings
- zip3D model: Axial magnetic rings
- zip3D model: MS05 Magnetic Scale
- zip3D model: RLC2IC_Molex-527451197_PN-13
- zip3D model: RLC2IC_AMPHENOL-10114828-11108LF_PN-20
- zip3D model: RLC2IC_Molex-5015681107_PN-12
- zip3D model: RLC2IC rotary magnetic encoder (through-hole)
- zip3D model: MS10 Magnetic Scale
- pdfDeclaration of conformity EU RoLin products
- pdfDeclaration of conformity EU MS AS WL HM MR FI
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: Accuracy of incremental linear encoder systems