RLS

Orbis™

Rotary Magnetic Encoder Module

Orbis™ is a non-contact through-hole rotary encoder designed for applications where a typical OnAxis encoder cannot be mounted at the end of the rotating shaft due to space constraints.

Orbis™ through-hole encoder system consists of a readhead and diametrically magnetised permanent magnet ring.

Output signals are provided in industry standard absolute, incremental, and analogue sinusoidal (sin/cos) signals.

For BISS-C, SPI, SSI, Asynchronous serial and PWM communication please refer to BRD01 Data sheet.

For Analogue sin/cos, commutation and incremental outputs please refer to BRD14 Data sheet.

Features & Benefits

  • Output formats: BiSS-C, SSI, SPI, Sin/Cos, ABZ, UVW, PWM and Asynchronous serial
  • Through-hole design enables its mounting anywhere along the shaft
  • Multi-turn counter option
  • Status LED
  • Optional self-calibration after assembly
  • Wide installation tolerances
  • Built-in self-diagnostics
  • Zeroing function
  • High speed operation

Product data

System

Reading type
Axial
Outputs
ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
Max. resolution
14 bit
Accuracy
±0.25° after self-calibration

Electrical

Supply voltage
5 V ± 10 %
Current consumption
Typ. 65 mA (no output load)

Mechanical

Actuator material
Anodised aluminium
Magnet material
Neodymium with Ni-Cu-Ni protective layer
Available ring sizes (inner diameter)
12 mm, 16 mm, 22 mm, 30 mm

Environmental

External magnetic field
Max ±10 mT (DC or AC) on top side of readhead
Humidity
0 to 70 % non-condensing
Operating and storage temperature
–40 °C to +120 °C (without connector)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.