MAX SPEED (RPM) FOR RADIAL RING MR162Q WITH 256 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 2097152 524288 214 107 27 13 7 4 3 1 1
12B 4096 1048576 262144 428 214 53 27 14 7 6 3 1
11B 2048 524288 131072 855 428 107 53 28 14 11 6 3
2D0 2000 512000 128000 876 437 109 55 29 15 12 6 3
1D6 1600 409600 102400 1093 548 137 68 36 18 14 7 4
10B 1024 262144 65536 1708 855 214 107 56 28 22 11 6
1D0 1000 256000 64000 1749 876 219 109 57 29 23 12 6
D80 800 204800 51200 2188 1093 274 137 71 36 29 15 7
09B 512 131072 32768 3418 1708 428 214 111 57 45 23 11
D50 500 128000 32000 3501 1749 437 219 114 58 46 23 12
D40 400 102400 25600 4374 2188 548 274 143 73 58 29 15
D32 320 81920 20480 5469 2734 684 341 178 91 72 36 18
08B 256 65536 16384 6836 3418 855 428 223 114 90 45 23
D20 200 51200 12800 8751 4374 1093 548 285 146 115 58 29
D16 160 40960 10240 5469 2734 684 341 178 91 72 36 18
07B 128 32768 8192 13673 6836 1708 855 446 228 180 91 46
D10 100 25600 6400 8751 4374 1093 548 285 146 115 58 29
D08 80 20480 5120 5469 2734 684 341 178 91 72 36 18
06B 64 16384 4096 27343 13673 3418 1708 893 456 360 181 91
D04 40 10240 2560 5469 2734 684 341 178 91 72 36 18
05B 32 8192 2048 29897 27343 6836 3418 1783 912 720 363 182
04B 16 4096 1024 n/a 29897 13673 6836 3566 1823 1439 726 365
03B 8 2048 512 n/a n/a 27343 13673 7133 3646 2878 1452 730
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation(µs) / ordering code / minimum counting frequency(MHz)