The maximum temperature the scale can withstand without taking damage is from -40 °C to +100 °C.
Storage temperature: -40 °C to +60 °C
Operating temperature:
- scale applied on the linear guide:
–40 to +100 °C
- scale applied on the curved surface:
–40 °C to +80°C
Didn’t find what you were looking for? Contact us for more info.