Solar energy
RLS magnetic encoders are an excellent solution for position feedback for solar energy.

Precision Tracking for Solar Energy Efficiency
Solar energy production requires precise tracking of photovoltaic panels and solar concentrators. Integrated into solar tracking systems, RLS encoders provide accurate position feedback for azimuth and elevation axes, ensuring panels and concentrators remain optimally aligned with the sun throughout the day.
With a variety of resolution options, and a proven track record, RLS encoders offer reliable performance in harsh outdoor environments. This increases energy yield, reduces system maintenance, and supports long-term operational stability—making them an ideal choice for solar farms and renewable energy applications worldwide.
Why RLS magnetic encoders?
Industry Challenges
- Reliability (long lifespans of power plants)
- Precision (tracking accuracy)
- Extreme working conditions
- Tight assemblies
RLS Solutions
- Industry standard absolute or incremental output options
- High reliability
- Variety of resolution options
- Extended operating temperature
- High reliability
- Easy installation
Recommended products
RMB14
Rotary Magnetic Encoder Module
RMB20
Rotary Magnetic Encoder Module
RMB20 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB23
Rotary Magnetic Encoder Module
RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58
Rotary Magnetic Encoder Module
RMB28 with SATI03
Rotary Magnetic Encoder Module
AM4096
12 bit Rotary Magnetic Encoder IC
How would you like to browse products?
Choose your preferred browsing method
Your selection