RLS

AM8192B

13 bit Rotary Magnetic Encoder IC

Not recommended for new design.

The cylindrically shaped high quality magnet is diametrically polarized and factory selected to ensure best accuracy performance.

Sine and cosine voltage outputs from the Hall sensor array vary with magnet position. Analogue signals are then converted to position data using a configurableinterpolator (up to 13 bit).

Features & Benefits

  • Contactless angular position encoding over 360°
  • Up to 13 bit absolute encoder
  • Range of binary and decimal resolutions
  • 5 V power supply
  • SMD package LQFP44
  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Incremental, Serial SSI
Programmable resolution
Up to 13 bit

Electrical

Supply voltage
5 V

Applications

Downloads