RLS

TorksIM

Torque sensor with integrated AksIM-4 encoder

The torque sensor is a strain-gauge-based device with an integrated AksIM-4 encoder, a non-contact, high-performance off-axis absolute rotary encoder. The system is designed for installation in applications with limited space where torque and position measurement are required. The design allows integration with harmonic (strain wave) gearing.

Merkmale & Vorteile

  • Integrated torque and position sensing
  • Strain-gauge-based torque measurement
  • Integrated absolute encoder
  • Compact low-profile design
  • Harmonic gearing compatible
  • Space-saving integration
  • High-precision feedback
  • Improved motion control
  • Reduced assembly complexity
  • Reliable real-time measurement

Produktdaten

Positionssystemdaten

Art der Messung
Axial
Kommunikation
BiSS C oder anderes digitales Protokoll
Encoder-Auflösung
Bis zu 21 bit

Drehmomentsensor-Systemdaten

Drehmomentauflösung
16 bit
Drehmomentgenauigkeit
1 % des Nennbereichs
Bandbreite
1 kHz
Nennbereich
±100 Nm
Maximal messbares Drehmoment
±140 Nm

Anwendungen

Downloads