RLC2HD miniature rotary PCB level incremental magnetic encoder

RLC2HD miniature rotary PCB level incremental magnetic encoder

More Views

RLC2HD is a PCB level incremental encoder sensor system consisting of a PCB sensor and a magnetised ring. It has been designed for embedded motion control applications as a position control loop feedback element in space constraint applications.

 

The information carrier is a periodically magnetised ring with a pole length of 2 mm. Radial or axial reading of the ring is possible. The readhead can ride at up to 0.4 mm from the ring's surface.

 

State of the art position sensing assures highly repeatable position measurement under wide installation tolerances and temperature ranges. The position information is output in incremental quadrature format with the option of a periodic reference mark (every pole).


The maximum speed depends on the chosen resolution and minimum edge separation time, to 7.5 m/s at 1 µm and to 75 m/s at approx. 10 μm.


The RLC2HD is a moisture sensitive device. It should be soldered immediately after the transportation packaging has been opened. If not, baking procedure should be performed.

Output type - HD - Incremental
Pole length 2 mm
Available resolutions
For analogue voltage output type: NA

For digital output type: 250 μm, 125 μm, 62.5 μm, 50 μm, 31.25 μm, 25 μm, 20 μm, 15.625 μm, 12.5 μm, 10 μm, ≈7.812 μm, 6.25 μm, 5 μm,
4 μm, ≈3.906 μm, 2.5 μm, 2 μm, ≈1.953 μm, 1.25 μm, 1 μm, ≈0.976 μm, ≈0.488 μm, ≈0.244 μm

Available output types Digital ABZ: Single ended TTL
Repeatability Better than unit of resolution for movement in the same direction
Hysteresis < 2 μm up to 0.2 mm ride height
Mass

Readhead 1.25 g

RLC2HD encoder with radial rings - dimensions and installation tolerance

MR031E

image

MR031G

image

MR040E

image

MR040G

image

MR047B

image

MR050E

image

MR057E

image

MR075E

image

MR100F

image

MR122

image
RLC2HD encoder with axial rings - dimensions and installation tolerance

MR026C

image

MR049N

image

MR050C

image

MR061C

image

MR080N

image

MR031E Radial magnetic ring
Outer Diameter 31 mm
Inner Diameter 20 mm
Number of poles 50 poles
Max speed (rpm) for MR031E ring see table >>
With protection cover - Option H see table >>
MR031G Radial magnetic ring
Outer Diameter 31 mm
Inner Diameter 20 mm
Number of poles 50 poles
Max speed (rpm) for MR031G ring see table >>
MR040E Radial magnetic ring
Outer Diameter 40 mm
Inner Diameter 30 mm
Number of poles 64 poles
Max speed (rpm) for MR040E ring see table >>
With protection cover - Option H see table >>
MR040G Radial magnetic ring
Outer Diameter 40 mm
Inner Diameter 30 mm
Number of poles 64 poles
Max speed (rpm) for MR040G ring see table >>
MR047B Radial magnetic ring
Outer Diameter 47 mm
Inner Diameter 40 mm
Number of poles 72 poles
Max speed (rpm) for MR047B ring see table >>
MR050E Radial magnetic ring
Outer Diameter 50 mm
Inner Diameter 40 mm
Number of poles 80 poles
Max speed (rpm) for MR050E ring see table >>
With protection cover - Option H see table >>
MR057E Radial magnetic ring
Outer Diameter 57 mm
Inner Diameter 45 mm
Number of poles 90 poles
Max speed (rpm) for MR057E ring see table >>
With protection cover - Option H see table >>
MR075E Radial magnetic ring
Outer Diameter 75 mm
Inner Diameter 60 mm
Number of poles 120 poles
Max speed (rpm) for MR057E ring see table >>
With protection cover - Option H see table >>
MR100F Radial magnetic ring
Outer Diameter 100 mm
Inner Diameter 85 mm
Number of poles 160 poles
Max speed (rpm) for MR406E ring see table >>
MR122E Radial magnetic ring
Outer Diameter 122 mm
Inner Diameter 90 mm
Number of poles 194 poles
Max speed (rpm) for MR047B ring see table >>
With protection cover - Option H see table >>

 

MR026 Axial magnetic ring
Outer Diameter 26 mm
Inner Diameter 16 mm
Number of poles 36 poles
Max speed (rpm) for MR026 ring   see table >>
MR050 Axial magnetic ring
Outer Diameter 50 mm
Inner Diameter 40 mm
Number of poles 72 poles
Max speed (rpm) for MR050 ring   see table >>
MR061 Axial magnetic ring
Outer Diameter 61 mm
Inner Diameter 51 mm
Number of poles
90 poles 92 poles
Max speed (rpm) for MR061 ring  
see table >> see table >>
MR049 Axial magnetic ring
Outer Diameter 49 mm
Inner Diameter 25 mm
Number of poles 72 poles
Max speed (rpm) for MR049 ring   see table >>
MR080 Axial magnetic ring
Outer Diameter 80 mm
Inner Diameter 55 mm
Number of poles 122
Max speed (rpm) for MR080 ring   see table >>

Output type - HD - Incremental

Temperature (Readhead)
Operating –40 °C to +85 °C
Storage –40 °C to +85 °C
Temperature (Ring)
Operating  HNBR: –40 °C to +160 °C
Storage NBR: –40 °C to +105 °C
Environmental sealing NA
EMC Immunity

IEC 61000-6-2 (particularly: ESD: IEC 61000-4-2; EM fields: IEC 61000-4-3; Burst: IEC 61000-4-4; Surge: IEC 61000-4-5; Conducted
disturbances: IEC 61000-4-6; Power frequency magnet fields: IEC 61000-4-8; Pulse magnetic fields: IEC 61000-4-9)

EMC Interference IEC 61000-6-4 (for industrial, scientific and medical equipment: IEC 55011)
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)
RoHS Compliant with EU Directive 2002/95/EC
Moisture level MSL6 (IPC/JEDEC-J_STD_020)

Features

  • Miniature design
  • Incremental quadrature TTL output signals A, B, Z
  • Periodic, bidirectional index impulse
  • Resolutions up to 622,592 cpr for rotary applications (76 pole ring)
  • High speed operation
  • RoHS compliant

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.