LM15 linear magnetic encoder system

LM15 linear magnetic encoder system

More Views

The LM15 features a compact sealed readhead that rides at up to 4 mm from the self-adhesive magnetic strip scale, which brings 100 m travel.

 

Simple to install, the LM15 features an integral set-up LED on the readhead, wide installation tolerances and an applicator tool for the adhesive-backed magnetic scale. A bidirectional reference is provided that can be actuated by a preset mark integrated within the scale or periodically every 5 mm.

 

The encoders come in digital output variants and offer a range of customer selectable resolutions 5 µm, 10 µm, 25 µm, 50 µm, 125 µm and 625 µm. The LM15 is capable of velocities up to 50 m/s; even at 25 µm resolution it is capable of more than 42 m/s.

 

Engineered for extreme service, the solid-state LM15 linear encoders operate from -10 °C to +80 °C, have water-proof sealing to IP68 and are highly resistant to shock, vibrations and pressure. The robust magnetic scale is also resistant to a range of chemicals commonly found in industry. The non-contact, frictionless design eliminates wear while reducing hysteresis for high precision at high speeds and acceleration.

 

The LM15 encoders bring reliable solutions to tough, hard-working applications including woodworking, stone-cutting, sawing, metalworking, textiles, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic assembly equipment etc.

 

For applications which demand that the MS scale can be removed easily please consider TRS track system.

All output types (IA, IB, IC, AS and AV)
Maximum length for MS scale 100 m (up to 180 m per request)
Pole length 5 mm
Sinusoidal period length 5 mm
Available resolutions See table below
Maximum speed For analogue voltage output: 200 m/s
For digital output signals:

Ordering code

Resolution
(µm)

Counts /
5 mm

Maximum speed

(m/s)

13B

≈ 0.61

8192

4.56

2.28

0.57

0.28

0.15

0.08

0.06

0.03

0.02

12B

≈ 1.22

4096

9.12

4.56

1.14

0.57

0.30

0.15

0.12

0.06

0.03

11B

≈ 2.441

2048

18.24

9.12

2.28

1.14

0.59

0.30

0.24

0.12

0.06

2D0

2.5

2000

18.68

9.32

2.33

1.17

0.61

0.31

0.25

0.12

0.06

1D6

3.125

1600

23.32

11.68

2.92

1.46

0.76

0.39

0.31

0.15

0.08

10B

≈ 4.882

1024

36.44

18.24

4.56

2.28

1.19

0.61

0.48

0.24

0.12

1D0

5

1000

37.32

18.68

4.68

2.33

1.22

0.62

0.49

0.25

0.12

D80

6.25

800

46.68

23.32

5.84

2.92

1.52

0.78

0.61

0.31

0.16

09B

≈ 9.765

512

72.92

36.44

9.12

4.56

2.38

1.22

0.96

0.48

0.24

D50

10

500

74.68

37.32

9.32

4.68

2.43

1.24

0.98

0.50

0.25

D40

12.5

400

93.32

46.68

11.68

5.84

3.04

1.56

1.23

0.62

0.31

D32

15.625

320

116.68

58.32

14.60

7.28

3.80

1.94

1.54

0.77

0.39

08B

≈ 19.531

256

145.84

72.92

18.24

9.12

4.76

2.43

1.92

0.97

0.49

D20

25

200

186.68

93.32

23.32

11.68

6.08

3.11

2.46

1.24

0.62

D16

31.25

160

116.68

58.32

14.60

7.28

3.80

1.94

1.54

0.77

0.39

07B

39.0625

128

200.00

145.84

36.44

18.24

9.52

4.86

3.84

1.94

0.97

D10

50

100

186.68

93.32

23.32

11.68

6.08

3.11

2.46

1.24

0.62

D08

62.5

80

116.68

58.32

14.60

7.28

3.80

1.94

1.54

0.77

0.39

06B

78.125

64

200.00

200.00

72.92

36.44

19.04

9.72

7.67

3.87

1.95

D04

125

40

116.68

58.32

14.60

7.28

3.80

1.94

1.54

0.77

0.39

05B

156.25

32

200.00

200.00

145.84

72.92

38.04

19.45

15.35

7.74

3.89

04B

312.5

16

n/a

200.00

200.00

145.84

76.08

38.89

30.70

15.48

7.78

03B

625

8

n/a

n/a

200.00

200.00

152.16

77.78

61.40

30.97

15.56

Minimum edge separation (μs)

0.07

0.12

0.50

1

2

4

5

10

20

Ordering code

K

A

B

C

D

E

F

G

H

Accuracy grade for MS scales ±100 μm/m 
Linear expansion coefficient for MS scale ~ 17 × 10-6/K
Repeatability Better than unit of resolution for movement in the same direction
Hysteresis < 12.5 μm up to 1 mm ride height
LM15IA – Incremental, push-pull; 24 V power supply
Output signals 3 square-wave signals A, B, Z and their inverted signals A-, B-, Z-
Reference signal 1 or more square-wave pulse Z and its inverted pulse Z
Signal level
For 30 V: UH ≥ 29.2 V at -IH = 30 mA
UL ≤ 0.5 V at IL = 30 mA
For 5 V: UH ≥ 4.2 V at -IH = 20 mA
UL ≤ 0.5 V at IL = 20 mA
Permissible load IL ≤ 50 mA max. load per output
Outputs are protected against short circuit to 0 V and to +5 V
Alarm High impedance on output lines A, B, A-, B-
Special option 02: Alarm is not signalled by high impendance state
Special option 07: Alarm signal is output parallel as line driver signal 
Switching time (10 to 90 %) For 24 V:   t+ = t- < 380 ns (typ. 120 ns)
For 5 V:     t+ = t- < 200 ns (typ. 42 ns)
Measured at CLOAD = 1000 pF
Cable length max. 100 m (please consider voltage drop over cable)
LM15IB – Digital output signals, Open Collector NPN
Output signals A, B, Z
Reference signal 1 or more square-wave pulses Z
Maximum load 10 mA
Cable length See table below

 

Maximum cable length ** 
(m)

Power supply voltage

5 V

12 V

24 V

30 V

Edge separation (µs)

0.07

0.2

0.3

1

1.5

0.12

3

2.5

1

1

0.5

10

7

4

3

1

10

10

9

6

2, 4, 5, 10, 20

10

10

10

10

RL (Ω) *

500

1200

2400

3000

* Recommended values. For higher values of RL shorter cables should be used.
** Encoder cable length and all other cable extensions should be taken into account

LM15IC – Digital output signals, RS422
Output signals 3 square-wave signals A, B, Z and their inverted signals A-, B-, Z
Reference signal 1 or more square-wave pulse Z and its inverted pulse Z-
Signal level

Differential line driver to EIA standard RS422:

UH ≥ 2.5 V at -IH = 20 mA
UL ≤ 0.5 V at IL = 20 mA

Permissible load Z0 ≥ 100 Ω between associated outputs
IL ≤ 20 mA max. load per output
Capacitive load ≤ 1000 pF
Outputs are protected against short circuit to 0 V and to +5 V
Alarm High impedance on output lines A, B, A-, B-
Special option 02: Alarm is not signalled by high impendance state
Special option 07: Alarm signal is output parallel as line driver signal 
Switching time (10 to 90 %) t+, t- < 30 ns (with 1 m cable and recommended input circuit)
Cable length max. 100 m (please consider voltage drop over cable)
LM15AV and LM15AS  – Analogue output signals (1 Vpp)
Output signals V1, V2, V0
Sine / cosine signals
Amplitude (with 120 Ω termination) 0.6 Vpp to 1.2 Vpp
Phase shift 90° ± 0.5°
Reference signal
Amplitude (with 120 Ω termination) 0.8 Vpp to 1.2 Vpp
Position 45°
Width 22.5° for AV output
360° ± 180° for AS output
Termination Z0 = 120 Ω between associated outputs
Cable length max. 50 m (please consider voltage drop over cable)

 

 

All output types (IA, IB, AC, AS and AV)
Voltage drop over cable ~ 13 mV/m – without load
~ 54 mV/m – with 120 Ω load
Cable

Ø4.2 ± 0.2 mm, PUR high flexible cable, drag-chain compatible, double-shielded
8-wire cable; white wire: 1x 26 AWG (19x 0.1 mm strands), other wires: 7x 30 AWG (7x 0.1 mm strands)
Durability: 20 million cycles at 25 mm bend radius
Special option 07: 12-wire cable, Ø4.5 ±0.2 mm; 12x 28 AWG (7x 0.13 mm strands)

 

LM15IA – Incremental, push-pull; 24 V power supply
Power supply 4.7 V to 30 V - voltage on readhead
Power consumption < 35 mA
LM15IB – Digital output signals, Open Collector NPN
Power supply 5 V to 30 V
Power consumption < 35 mA
LM15IC – Digital output signals, RS422
Power supply 4.7 V to 7 V – voltage on readhead
Reverse polarity protection
Power consumption < 35 mA
LM15AV and LM15AS – Analogue output signals (1 Vpp)
Power supply 4.7 V to 7 V – voltage on readhead
Reverse polarity protection
Power consumption < 50 mA
All output types (IA, IB, IC, AS and AV)
Mass Readhead (1 m cable, no connector) 57 g, Cable (1 m) 34 g
Magnetic scale (1 m) 60 g, Cover foil (1 m) 3.5 g
All output types (IA, IB, IC, AS and AV)
Temperature

Operating -10 °C to +80 °C (cable under non-dynamic conditions: -20 °C to +85 °C)

Storage    -40 °C to +85 °C

Environmental sealing IP68 (according to IEC 60529)
EMC Immunity IEC 61000-6-2 (particularly: ESD: IEC 61000-4-2; EM fields: IEC 61000-4-3; Burst: IEC 61000-4-4; Surge:
IEC 61000-4-5; Conducted disturbances: IEC 61000-4-6; Power frequency magnet fields: IEC 61000-4-8;
Pulse magnetic fields: IEC 61000-4-9)
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)

Features

  • Easy to install with wide installation tolerances
  • Ride height from 0.1 mm to 4 mm
  • Resolutions from 625 µm to 5 µm
  • High speed operation
  • Excellent dirt immunity
  • Integral set-up LED
  • Axis lengths of up to 100 m
  • Industry standard digital outputs
  • Bidirectional reference mark
  • TRS track system compatible
  • Distance coded reference mark compatible

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.