RLS

Artos™ Rotary

Absolute Magnetic Encoder System

Artos™ 플랫폼의 일부 →
신제품

Artos™ Rotary is a versatile absolute magnetic encoder system designed for precise angle and velocity control loops. This true-absolute system provides immediate position information immediately after power-on via serial protocols, eliminating the need for homing cycles. It is available in two form factors: a compact Board Level (PCB-A) design for space-constrained integrations and a Robust Enclosed housing for harsh industrial environments.

특징 및 이점

  • Instant Start-up: True-absolute technology ensures position data is valid immediately upon power-on.
  • Intelligent Self-Calibration: Built-in algorithms automatically compensate for mounting eccentricity to optimize system accuracy.
  • High-Speed Operation: Supports rotational speeds up to 30,000 rpm.
  • Responsive Control: Features low position latency of less than 1 µs and a high internal refresh rate of 91 kHz.
  • Flexible Installation: Large installation tolerances and an integrated setup LED simplify the mounting process.

제품 데이터

시스템

엔코더 유형
Rotary absolute
판독 유형
원심 방향
출력
BiSS-C, SSI
최대 분해능
Up to 23 bits (depends on the ring size)
호환성
SAR ring (SAR057 to SAR478)
최대 회전 속도
최대 30,000 RPM

전기

공급 전압
5 V to 30 V

환경

작동 및 보관 온도
-40 °C ~ +85 °C

다운로드

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

링크가 선택되었습니다. Ctrl+C(Mac에서는 ⌘C)를 눌러 복사하세요.