RLS

FlexIN™ calculator

Part number generation

Specify your application requirements, get a valid part number and request a quote for your FlexIN system.

  • Diameter value should match the diameter of your application, i.e. the wheel on which the FlexIN system will be mounted.
  • The system uses a fixed mechanical tolerance for hub diameters of ±0.200 mm.
  • For better system accuracy, select tighter tolerances at the lower limit (e.g. -0,100/-0,200 mm).