Overview

The RMF58 is a compact encoder module designed for easy installation with a self aligning metal mounting flange. The low cost module can be provided with an integrated connector.

The RMF58 can be used in a wide range of applications including motor control and industrial automation.

Features

  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°

Benefits

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • RoHS compliant
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, Open Collector, RS422, SSI
Max. resolution
13 bit
Maximum speed
Up to 60,000 RPM
Hysteresis
0.18°, 0.45°
Max. interpolation factor
8,192

Electrical

Supply voltage
5 V or 8 V to 26 V (depending on output)

Environmental

Operating and storage temperature
down to –40 °C, up to +125 °C
More info in Data sheet

Applications

Downloads

$13.02