RLS

RMB28 with SATI03

Rotary Magnetic Encoder Module

SATI interface improves the encoder accuracy to +/-0.2°. The RMB28 encoder module is a 28 mm square PCB which can also be provided with a connector for easy installation. The RMB28 can be used in a wide range of applications including motor control and industrial automation.

Read more about SATI interface

Features & Benefits

  • Accuracy up to ±0.2° - with SATI interface
  • 28 mm square module
  • Absolute - to 12 bit resolution (4,096 counts per revolution)
  • 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Low cost for OEM integration
  • Industry standard incremental output format
  • RoHS compliant

Product data

System

Encoder type
Incremental
Reading type
Rotary
Outputs
RS422, SSI
Max. resolution
12 bit
Accuracy
Up to ±0.2°
Maximum speed
60,000 RPM
Hysteresis
0.18°
Max. interpolation factor
4,096

Electrical

Supply voltage
Vdd = 5 V ± 5 %
Current consumption
Max. 35 mA
Outputs
RS422, SSI

Environmental

Operating and storage temperature
down to –40 °C, up to +125 °C, –40 °C to +105 °C (with connector)
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.