The angular position is converted into digital position information. The digital information is then generated from a built-in 10 bit D/A converter. The number of steps is always fixed to 10 bit over one rotation (period) of 360°. By changing the period to 180° the number of steps will therefore be 9 bit for each rise to from V1 to V2.
The linear output voltage is sawtooth shaped and lies within thresholds V1 and V2.

|
Period |
Resolution |
Nr. of steps |
|
360° |
10 bit |
1024 |
|
180° |
9 bit |
512 |
|
90° |
8 bit |
256 |
|
45° |
7 bit |
128 |
Didn’t find what you were looking for? Contact us for more info.