RLX40i
Analogue Interpolator IC
The monolithic CMOS integrated circuit converts the input sine and cosine signals, as well as the analogue reference signal into digital signals with adjustable subdividing factor (1, 2, 3, 4, 5, 8, 10). The reference signal pulse width is selectable between 90° and 180° electrically.
Features & Benefits
- Selectable interpolation factors: 1, 2, 3, 4, 5, 8, 10
- Direct coupling of photodiode array
- Single power supply
- Extended temperature range
- SMD package TSSOP24
- High speed
- Low power consumption
- Short circuit proof