Overview

The RMB29 analogue encoder module is designed for direct integration to high volume OEM applications. The low cost 29 mm square PCB is provided with a connector for easy installation.

The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give one sine/cosine wave per revolution.

The RMB29 can be used in a wide range of applications including motor control and industrial automation.

Features

  • 29 mm square module
  • 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Analogue sine/cosine output
  • Accuracy to ±0.5°

Benefits

  • Low cost for OEM integration
  • RoHS compliant
Configure and Buy Configure Data sheet

Product data

System

Reading type
Rotary
Outputs
Commutation outputs: U, V, W, Signal amplitude: 1.1 V ± 0.2 V
Accuracy
Up to ±0.5°

Electrical

Supply voltage
Vdd = 5 V ± 5 %

Environmental

Temperature
Operating: -40 °C to +105 °C (limited by connector)
More info in Data sheet

Applications

Downloads

$14.32