FlexAB™ Calculator
Part number generation
Specify your application requirements, get a valid part number and add your FlexAB system to cart.
- Diameter value should match the diameter of your application, i.e. the wheel on which the FlexAB system will be mounted.
- The system uses a fixed mechanical tolerance for hub diameters of ±0.200 mm.
- For better system accuracy, select tighter tolerances at the lower limit (e.g. -0,100/-0,200 mm).