RMB28 rotary magnetic module

RMB28 rotary magnetic module

More Views

The RMB28 encoder module is designed for direct integration to high volume OEM applications. The low cost 28 mm square PCB can also be provided with a connector for easy installation.

 

The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give the required output format. Output signals are provided in industry standard absolute, incremental, analogue or linear formats.

The RMB28 can be used in a wide range of applications including motor control and industrial automation.

RMB28MD – Sine/Cosine + Absolute binary synchro-serial (SSI) + Incremental
Resolution 8 bit + 64 ppr (256 cpr) + one period per revolution
SSI output code Natural binary
Data output Serial data
Data input Clock
Incremental outputs A, B, Z
Sin/Cos outputs Signal amplitude: 2 ± 0.2 Vpp
Signal offset Vdd/2  ± 5 mV
Maximum speed 60,000 rpm
Accuracy ±0.7°
Hysteresis 0.45°
RMB28IB – Incremental, Open Collector, 24 V
Output signals

A, B, Z

Maximum speed

60,000 rpm

Accuracy

±0.7°

Hysteresis

0.45°

Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy* Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
RMB28IE – Incremental, Open Collector, 5 V
Output signals A, B, Z
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy* Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
RMB28IC – Incremental, RS422, 5 V
Output signals A, B, Z, A-, B-, Z- (RS422)
Edge separation 1 μs minimum
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy* Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
RMB28SC – Absolute binary synchro-serial (SSI), RS422, 5 V
SSI output code Natural binary
Data output Serial data (RS422)
Data input Clock (RS422)
Maximum speed 60,000 rpm
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy* Hysteresis
128, 256 60,000 ±0.7 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
RMB28SI – Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V
SSI output code Natural binary
Data output Serial data (RS422)
Data input Clock (RS422)
Incremental outputs A, B, Z, A-, B-, Z- (RS422)
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy* Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
RMB28V – Linear voltage output
Nonlinearity 1 %
Maximum speed 30,000 rpm
Output type and electrical variant
φFS 360° 180° 90° 45°
CW VA VB VC VD
CCW VE VF VG VH
RMB28AC – Analogue sinusoidal
Resolution One sine/cosine wave per revolution
Sin/Cos outputs Signal amplitude: 1.1 V ± 0.2 V
Maximum speed 60,000 rpm
Accuracy ±0.7°
Hyteresis 0.45°
RMB28MD – Sine/Cosine + Absolute binary synchro-serial (SSI) + Incremental
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA – incremental and SSI (not loaded)
RMB28IB – Incremental, Open Collector, 24 V
Power supply Vdd = 8 V to 26 V
Power consumption

13 mA for 128, 256 cpr
35 mA for all other resolutions 

Maximum output load

20 mA

RMB28IE – Incremental, Open Collector, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA for 128, 256 cpr
35 mA for all other resolutions 
Maximum output load 20 mA
RMB28IC – Incremental, RS422, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 35 mA
RMB28SC – Absolute binary synchro-serial (SSI), RS422, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA for 8 bit resolution
35 mA for all other resolutions
RMB28SI – Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 35 mA
RMB28V – Linear voltage output
Power supply Vdd = 5 V ± 5%
Power consumption Typ. 26 mA
Output voltage 0 V to Vdd
Output loading Max. 2 mA
RMB28AC – Analogue sinusoidal
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA
RMB28MD – Sine/Cosine + Absolute binary synchro-serial (SSI) + Incremental
Operating temperature -40 °C to +125 °C
RMB28IB – Incremental, Open Collector, 24 V
Operating temperature.

-40 °C to +125 °C

RMB28IE – Incremental, Open Collector, 5 V
Operating temperature.

-40 °C to +125 °C

RMB28IC – Incremental, RS422, 5 V
Operating temperature -40 °C to +125 °C
RMB28SC – Absolute binary synchro-serial (SSI), RS422, 5 V
Operating temperature

-40 °C to +125 °C

RMB28SI – Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V
Operating temperature. -40 °C to +125 °C
RMB28V – Linear voltage output
Operating temperature -40 °C to +125 °C
RMB28AC – Analogue sinusoidal
Operating temperature -40 °C to +125 °C

Features

  • 28 mm square module
  • Low cost for OEM integration
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant (lead free)

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.